IESNA:LM-63-2002
[TEST]P1461808
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/10/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-751-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]USSL-150-730-U-T4RE-HSS
[LUMINAIRE] USSL DISCRETE LED 1 SQUARE 150W 70CRI 3000K FIXTURE w/ TYPE IV ROADWAY ILLUMINANCE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (40) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.27A 152.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]2.75%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13684.1
TILT=NONE
40 -1 1 38 22 1 1 0.6667 0.6667 0.0000
1.000 1 152.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 66 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
978.5 1184.0 1378.2 1548.6 1707.5 1823.7 1903.6 1956.0 2015.0 2092.1 2186.3 2304.3 2442.3 2584.1 2771.7 
3004.8 3337.0 3666.3 4037.5 4439.2 4795.2 5076.9 5161.6 4987.4 4526.8 3788.2 2913.5 2562.3 2126.3 1647.6 
1093.6 588.2 373.1 269.4 188.5 122.8 63.8 0.0 
978.5 1197.4 1381.1 1549.5 1705.6 1819.8 1899.8 1956.0 2012.1 2089.2 2183.4 2304.3 2437.6 2583.2 2767.8 
2997.2 3324.6 3657.8 4030.9 4411.6 4794.2 5076.0 5187.3 5038.8 4594.4 3889.1 2995.3 2672.7 2244.4 1752.3 
1186.9 634.9 360.7 246.5 178.0 114.2 63.8 0.0 
978.5 1186.9 1369.6 1530.5 1692.3 1815.1 1898.8 1957.9 2018.8 2092.1 2186.3 2301.5 2442.3 2604.1 2788.8 
3024.8 3329.4 3679.7 4029.0 4423.0 4812.3 5188.3 5470.0 5525.2 5296.8 4728.6 3881.5 3505.5 3014.4 2425.2 
1628.5 889.0 403.6 253.2 173.2 111.4 63.8 0.0 
978.5 1176.4 1343.9 1507.7 1665.7 1787.5 1886.5 1954.1 2020.7 2096.8 2191.1 2303.4 2438.5 2612.7 2817.3 
3062.0 3417.0 3694.9 4032.8 4414.5 4830.4 5262.5 5741.3 6049.7 6115.3 5771.7 5033.1 4691.4 4147.0 3377.9 
2454.7 1445.8 652.9 336.0 201.8 121.8 70.4 0.0 
978.5 1163.1 1322.1 1465.8 1617.1 1748.5 1857.9 1940.7 2013.1 2096.8 2192.0 2312.9 2445.2 2615.6 2843.0 
3106.7 3469.3 3754.9 4048.0 4423.0 4859.0 5342.5 5936.4 6612.2 7166.1 7477.4 7329.8 7169.9 6825.4 6103.9 
5082.6 3643.5 2066.4 863.3 319.8 139.0 71.4 0.0 
978.5 1135.5 1273.5 1414.4 1544.8 1682.8 1813.2 1907.4 1996.9 2086.4 2197.7 2320.5 2450.9 2638.4 2879.2 
3178.1 3552.1 3947.1 4297.4 4688.6 5193.0 5782.2 6499.9 7436.4 8494.8 9428.6 9896.8 9843.5 9461.9 8138.9 
6402.8 4760.0 3417.9 2182.5 1125.0 490.2 168.5 0.0 
978.5 1112.7 1229.7 1348.7 1463.9 1588.6 1718.0 1838.9 1960.7 2067.3 2177.7 2316.7 2451.8 2652.7 2955.3 
3299.9 3729.2 4193.6 4694.3 5209.2 5784.1 6441.8 7209.9 8072.2 9137.3 10349.0 11151.3 11227.5 10994.3 
9886.4 8135.1 6020.2 3951.9 2319.5 1198.3 479.7 144.7 0.0 
978.5 1106.9 1225.9 1336.3 1455.3 1574.3 1707.5 1833.2 1952.1 2062.6 2178.7 2314.8 2455.7 2666.0 2943.0 
3304.7 3736.8 4196.5 4729.5 5219.7 5860.3 6496.1 7231.8 8046.5 9124.9 10296.6 11122.8 11184.6 11009.5 
9972.0 8281.6 6170.5 4083.2 2265.3 1126.9 458.8 139.9 0.0 
978.5 1079.3 1170.7 1258.3 1352.5 1458.2 1572.4 1699.9 1828.4 1977.8 2119.7 2260.5 2426.1 2655.5 3002.9 
3461.7 4029.0 4633.4 5226.3 5853.6 6416.1 7062.4 7734.4 8494.8 9429.5 10180.5 10409.9 10319.4 10034.9 
9205.8 8082.7 6071.6 3727.3 1806.5 635.8 232.2 77.1 0.0 
978.5 1042.2 1099.3 1161.2 1225.9 1294.5 1383.9 1471.5 1587.6 1722.8 1867.4 2045.4 2230.1 2482.3 2926.8 
3553.1 4270.7 5005.5 5750.8 6450.4 7142.3 7866.7 8680.4 9603.7 10399.4 10699.2 10334.7 10087.2 9566.6 
8305.4 6656.9 4520.1 2312.9 812.8 255.1 114.2 45.7 0.0 
978.5 1001.3 1023.2 1046.0 1076.5 1106.9 1145.0 1191.7 1245.0 1312.5 1395.3 1491.5 1627.6 1820.8 2141.6 
2726.9 3428.4 4225.1 5055.0 5853.6 6631.2 7434.5 8196.9 8777.5 8927.0 8571.0 7841.9 7473.6 6796.8 5679.4 
4385.9 2747.9 1244.0 381.7 124.7 70.4 33.3 0.0 
978.5 981.3 982.3 985.1 988.9 998.4 1009.9 1025.1 1046.0 1076.5 1115.5 1166.9 1240.2 1347.8 1561.9 
1992.1 2559.4 3200.9 3941.4 4653.4 5352.9 6052.5 6706.4 7023.4 6896.8 6196.2 5201.6 4752.4 4043.3 3070.5 
2212.9 1406.8 601.5 189.4 89.5 58.1 25.7 0.0 
978.5 960.4 940.4 922.3 905.2 888.0 874.7 860.4 847.1 838.5 832.8 837.6 857.6 899.5 992.7 1251.6 1666.6 2187.2 
2788.8 3409.4 4045.2 4702.9 5346.3 5711.8 5543.3 4754.3 3710.1 3256.1 2634.6 1789.4 1148.8 621.5 241.8 103.7 
60.0 30.5 12.4 0.0 
978.5 924.2 861.4 805.2 752.9 708.1 666.3 628.2 594.9 567.3 543.5 521.6 503.5 493.0 486.4 486.4 565.4 750.0 1067.0 
1501.9 2036.9 2599.4 3125.7 3352.2 3008.6 2216.7 1330.6 1054.6 681.5 307.4 155.1 98.0 71.4 51.4 35.2 19.0 7.6 0.0 
978.5 882.3 790.0 715.8 656.7 613.9 586.3 566.3 550.1 534.9 514.9 494.9 472.1 454.0 437.8 419.7 403.6 393.1 402.6 
440.7 524.4 615.8 648.2 586.3 419.7 278.9 201.8 183.7 160.9 127.5 99.9 77.1 60.0 45.7 34.3 18.1 7.6 0.0 
978.5 845.2 733.8 656.7 613.0 589.2 573.9 560.6 543.5 526.3 505.4 481.6 454.0 430.2 405.5 383.6 362.6 341.7 321.7 
302.7 280.8 258.9 235.1 209.4 185.6 159.9 136.1 127.5 115.2 99.0 83.8 71.4 60.0 48.5 35.2 20.0 7.6 0.0 
978.5 819.5 702.4 630.1 599.6 587.3 573.9 558.7 541.6 522.5 501.6 474.9 443.5 412.1 381.7 353.1 325.5 299.8 273.2 
248.4 225.6 204.6 185.6 168.5 150.4 132.3 118.0 112.3 105.7 96.1 84.7 72.3 60.9 50.4 40.0 23.8 8.6 0.0 
978.5 792.9 678.6 618.7 600.6 589.2 574.9 558.7 541.6 521.6 499.7 473.0 438.8 399.8 365.5 329.3 295.1 266.5 239.9 
215.1 196.1 178.9 162.8 147.5 132.3 118.0 108.5 104.7 99.0 88.5 73.3 60.9 51.4 42.8 33.3 22.8 7.6 0.0 
978.5 773.8 661.5 615.8 605.3 593.9 579.6 563.5 544.4 524.4 501.6 475.9 442.6 405.5 363.6 324.6 288.4 257.9 229.4 
208.4 186.6 168.5 150.4 134.2 119.9 108.5 99.0 96.1 90.4 78.0 67.6 55.2 45.7 40.0 29.5 16.2 5.7 0.0 
978.5 764.3 653.9 616.8 607.3 596.8 583.5 566.3 549.2 528.3 506.4 483.5 454.0 419.7 383.6 343.6 300.8 267.5 237.0 
209.4 185.6 163.7 144.7 128.5 115.2 103.7 94.2 89.5 83.8 73.3 60.9 50.4 42.8 35.2 25.7 11.4 4.8 0.0 
978.5 760.5 648.2 617.7 609.2 598.7 586.3 570.1 552.0 533.0 512.1 491.1 466.4 436.9 403.6 368.3 327.4 285.5 244.6 
210.3 182.7 160.9 140.9 125.6 112.3 101.8 90.4 85.7 78.0 68.5 56.2 46.6 39.0 27.6 11.4 3.8 1.9 0.0 
978.5 759.5 649.1 615.8 608.2 599.6 586.3 569.2 550.1 534.0 512.1 491.1 468.3 438.8 410.2 373.1 333.1 290.3 246.5 
209.4 181.8 162.8 141.8 125.6 112.3 101.8 90.4 85.7 78.0 67.6 56.2 47.6 39.0 28.6 8.6 3.8 1.9 0.0 
